IESNA:LM-63-2002
[TEST]P1444988
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-72W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (72W)
[MORE]OPTICS - TYPE 5
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11533
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 73.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
1466 1466.7 1469 1472.8 1478.3 1484.5 1491.6 1499.4 1508.4 1518.3
1529.1 1540.9 1553 1564.6 1577.6 1590.3 1604.1 1619 1634.5 1650.4
1667.6 1685.2 1703.8 1723.5 1744.2 1765.9 1788.4 1811.6 1835.8 1860.5
1885.7 1911.4 1936.9 1962.3 1987.9 2015 2041.7 2068.5 2095.7 2122.3
2148.7 2174.7 2201.8 2228.1 2253.8 2279.6 2305.5 2332.3 2359.5 2387.6
2416.3 2445.8 2476 2506.3 2536.6 2565.7 2593 2618.9 2643.2 2665
2684.7 2700.7 2713.3 2724.3 2734.1 2743.8 2749.3 2749.3 2724 2642.8
2471.7 2201 1919 1620.1 1274.6 843.9 436.4 315.8 201.8 87.9
73 62.4 53.2 44.6 36.9 29.1 21.4 14.4 8.3 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1466.4 1468.4 1471.9 1477.1 1483.1 1489.8 1497.6 1506.5 1516.5
1527.3 1538.8 1550.3 1562.1 1574.7 1587.6 1602 1617 1631.8 1647.5
1664.2 1681.7 1700.1 1719.5 1739.7 1760.6 1782.1 1804 1826.3 1848.8
1871.3 1894.4 1917.5 1941.3 1964.9 1988.4 2012.6 2037.1 2062.5 2087.9
2114.4 2141.4 2169.1 2197.9 2227.5 2257 2288.2 2321.2 2353.8 2388.1
2421.4 2456 2491.3 2525.9 2560.5 2592.1 2623.5 2652.9 2680.7 2706.6
2730 2751.1 2768.8 2784.8 2797.7 2808.7 2819.2 2826.5 2825.1 2803.7
2742 2602.8 2375.3 2078.8 1755.3 1402.9 984.6 529.7 380.7 237.1
93.4 77 65 54.3 44.5 36.4 28.3 20.3 13.1 5.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1466.7 1468.3 1471.3 1476 1481.8 1489 1497 1505.5 1515.2
1526.1 1538.3 1550.6 1563.7 1576.8 1590.3 1604.3 1619.6 1635.1 1651.3
1667.7 1684.2 1701.8 1719.9 1738.7 1758.3 1778.8 1799.3 1820.5 1842.5
1865 1888.4 1911.7 1936.2 1960.2 1984.9 2010.1 2035.9 2061.7 2087.3
2112.8 2139.3 2166.3 2193.8 2221.5 2250 2279.5 2310.1 2341.1 2373.7
2406.4 2440 2475.4 2511.5 2548.1 2585.6 2623.9 2662.2 2701.3 2741.3
2780.5 2818.6 2855.8 2892.2 2925.4 2957.5 2986.2 3010.6 3031.4 3044.9
3050 3042.9 3018.7 2959.7 2830.1 2592.9 2272.8 1926.1 1505.4 976.5
498.3 360.4 228 95.7 75 57.2 42.9 31.2 19.6 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1466.4 1467.9 1470.4 1475.1 1480.2 1487.1 1495 1503.9 1513.5
1524.4 1536.7 1549.7 1563.8 1578 1593 1607.9 1623.4 1638.9 1655.1
1671.5 1688.4 1705.5 1723.9 1742.6 1762.5 1782.7 1803.7 1825.1 1847.6
1870.2 1893.7 1917.4 1940.7 1964.6 1988.9 2013.6 2038.9 2064.1 2089.7
2115.7 2141.6 2168.7 2196.1 2223.9 2251.4 2280.1 2310.1 2340.6 2372.2
2403.9 2436.4 2471.1 2505.4 2542.1 2578.2 2616.3 2656.3 2696.8 2737.8
2780.5 2823 2866.7 2910.8 2954.3 2997.2 3038.3 3076.5 3110.1 3135.2
3151.2 3157.8 3148.4 3115.6 3045.5 2920.8 2720.5 2427.5 1997.5 1522.2
991.2 501.6 360.7 229.3 98 80.8 65 47.8 38.3 29
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1466.4 1467.3 1470 1474.1 1478.8 1484.9 1492.8 1501.4 1511.4
1522.5 1534.3 1547 1560.4 1574.8 1589.6 1605.1 1621.4 1637.5 1654.4
1671.5 1689.3 1708.3 1727.5 1747 1767.7 1788.3 1808.8 1829.8 1850.8
1872.4 1894 1915.9 1939.1 1962.1 1985.5 2009.9 2034.4 2058.8 2083.3
2108.2 2133.9 2159.8 2186.7 2213.5 2240.8 2269.4 2299 2328.4 2358.9
2389.1 2421.3 2453.9 2486.5 2519.5 2552.2 2586 2619.3 2652.2 2685.3
2717.1 2748.6 2778.9 2810.1 2839.3 2867.3 2891.5 2911.5 2925.3 2933.4
2936.5 2916.7 2865.8 2778.7 2656.8 2496.8 2307.4 2074.9 1751.5 1299.6
786.9 386.5 285 186.5 88.1 66.9 49.1 36.1 23.2 10.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1466.3 1466.8 1469.3 1473.1 1478 1483.6 1490.8 1499.2 1508.6
1519.3 1531.2 1543.7 1557.3 1571 1585 1600.1 1615.5 1631.5 1648.2
1665.9 1683.8 1702.5 1722.2 1742.2 1763.1 1783.6 1804.7 1826.2 1848
1870.5 1892.4 1915.9 1938.6 1960.8 1983.2 2006.4 2028.8 2052.3 2076.7
2101.3 2126.7 2152.6 2179.5 2207.3 2236.2 2266.1 2296.9 2328.3 2359.9
2391.8 2423.2 2454.3 2484.2 2513.4 2540.8 2566.7 2590.6 2611.9 2629.6
2644.6 2658 2667.6 2672.6 2673.7 2673.2 2667.8 2658.2 2642.4 2599.1
2509.6 2370.4 2192.8 2002 1828.4 1635.4 1345.5 905.5 469.3 339.3
212.8 86.2 73.4 62.1 51.7 42.3 34 25.7 17.3 9.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1465.2 1465.9 1468.3 1472.1 1476.6 1482.2 1489.1 1498 1507
1517.8 1529.2 1541.4 1554 1567.2 1581.3 1596.5 1611.6 1627.6 1644.3
1662 1679.8 1699 1718.6 1739.4 1761.1 1783.2 1805.7 1829 1853.5
1878.5 1903.9 1928.7 1954.3 1979.3 2005.1 2030.7 2056.1 2082.4 2109
2135.5 2161.9 2187.3 2212 2235.7 2258.9 2282.4 2306.7 2329.5 2352.1
2374.9 2398.7 2423.1 2446.3 2469.4 2492.1 2513.9 2533.3 2549.9 2565.4
2577.6 2587.1 2592.4 2592.7 2588.6 2581.3 2570.5 2552.8 2498.4 2384.1
2217.3 2010.7 1822.3 1677 1494.5 1141.9 789.4 437.3 188.3 148.3
108.3 69.2 59.1 50 41.4 33.4 25.9 18.4 12.9 7.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1465.3 1465.9 1468.2 1472 1477.2 1482.7 1489.8 1498.9 1508.2
1519.1 1531.3 1544.1 1557.2 1571.3 1585.2 1600.3 1615.7 1632.1 1649.4
1667.6 1686.3 1705.8 1726.3 1747.2 1769.1 1791.1 1813.4 1835.5 1858
1881 1903.8 1927.4 1950.2 1972.9 1995.5 2018.7 2042.2 2065.3 2089.2
2113.7 2139.5 2165.4 2192.4 2220.2 2248.3 2277.7 2307.1 2337.8 2368
2398.2 2427.8 2458.3 2488.3 2516.9 2542.9 2569 2592.4 2613.4 2632.7
2649.2 2663.4 2673.9 2682 2686.8 2687.7 2683.8 2675.4 2658.1 2614.8
2527 2389.1 2208.3 2013.2 1833.7 1644.1 1367.5 990.3 613.1 238.6
184.3 130 75.7 63.8 53 43.1 34.2 25.9 18.4 12.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1465.3 1466.1 1468.4 1472.3 1478.1 1484.1 1491.2 1500.5 1511.1
1522.7 1535.2 1548.6 1563.2 1577.6 1593.1 1609.1 1626.2 1643 1660.4
1678.3 1696.5 1715.8 1735.3 1755.7 1775.9 1796.6 1817.7 1839.6 1861.4
1883.7 1906.2 1929.3 1952.8 1976.5 2000.4 2025.5 2050.4 2074.7 2099.9
2125.3 2150.3 2176.2 2202.4 2228.5 2255.2 2282.4 2311.1 2340.8 2370.9
2400.7 2431.7 2463.5 2495.3 2528.3 2561.5 2594.7 2627.6 2660.5 2692.7
2723.4 2755.2 2784.7 2814.3 2843.8 2871.1 2895.6 2915.7 2931.7 2939.5
2938.2 2914.7 2853 2749.9 2615.4 2444.2 2255.6 2030.9 1719.5 1282.7
845.9 413.2 184 144.6 105.2 66.1 47.4 34.2 23.7 16.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1465.8 1466.9 1469.3 1473.6 1479.5 1486.6 1494.9 1503.8 1514.6
1526.9 1540.5 1554.6 1569.4 1585.3 1601.5 1618.2 1634.4 1651.2 1668.4
1685.5 1702.1 1720.3 1738.6 1757.6 1777.4 1797.5 1818.6 1840.3 1862.9
1885.7 1909.1 1932.9 1956.7 1980.1 2004.6 2029.4 2054.6 2079.8 2104.7
2130.8 2156.9 2184.1 2211.6 2238.6 2266.6 2295.1 2324.8 2354 2384.3
2416.3 2448.7 2482.8 2516.2 2550.4 2587.2 2624.3 2662.2 2701.4 2741.3
2781.7 2821.5 2860.8 2897.1 2932.2 2968 3004 3037.2 3063.5 3084.4
3096.4 3094.4 3062.5 2993.4 2888.2 2747.9 2540.8 2248.5 1859.4 1407.1
951.9 501.4 202.8 158.3 113.8 69.4 54.4 38.6 24.1 16.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1466.1 1467.7 1470.5 1475.1 1481.1 1488.6 1497.6 1507.8 1518.6
1530.4 1543.6 1558.1 1573.6 1589.3 1604.9 1621.6 1638.2 1654.2 1670.3
1686.5 1703.3 1721.1 1739.8 1759.2 1778.3 1797.9 1818.2 1838.6 1860.1
1881.7 1904.4 1927.1 1950.5 1974.1 1998.9 2024.3 2050.2 2075.9 2101.1
2127.4 2152.5 2180.1 2207.4 2235.2 2264 2293.1 2324 2355.2 2385.9
2418.1 2452 2485.5 2519.9 2554.3 2590.4 2627.5 2663.5 2698 2731.3
2763.4 2795.7 2826.6 2855.5 2882.8 2906.6 2928.9 2946.8 2935.3 2908.4
2894 2854 2786.9 2702.5 2563.3 2355.7 2072.5 1721.4 1300.7 879.9
460.6 211.6 161.4 111.3 61.5 44.5 29.8 18.5 13.1 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1466.4 1468.2 1471.3 1476.4 1482.7 1490.7 1500.1 1510.3 1521.4
1533.7 1547.2 1561.3 1575.8 1591 1606.4 1622.1 1637.9 1654.2 1670.7
1687.6 1705.4 1723.9 1742.3 1762.2 1781.8 1802.6 1823.4 1844.5 1866.4
1888.9 1912.1 1935.3 1959.2 1983 2006.3 2030.4 2054 2078.9 2104.3
2130.8 2158.5 2185.7 2214 2243.2 2273 2303.9 2336.4 2369.3 2402.4
2437.1 2473.6 2508.4 2539.7 2566.8 2591.5 2616.6 2640.4 2662.8 2680
2694.2 2707.8 2720.8 2732.6 2743.1 2741.6 2707.8 2686.1 2673.1 2620.6
2521.9 2371.3 2141.1 1859.7 1568.1 1193.5 819 447.7 188.9 147.2
105.6 64 52.3 41.7 32.2 23.4 16.6 9.8 2.9 2.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1466.7 1469 1472.6 1477.9 1484.6 1492.6 1501.9 1512.5 1523.8
1536.6 1550.5 1564.6 1579.1 1594.1 1609.1 1624.9 1640.6 1656.9 1674.3
1691.7 1709.7 1728.5 1747.8 1768.3 1789 1811.4 1833.6 1858.1 1882.4
1908.1 1933.9 1960.1 1986.6 2013.1 2040.8 2068.5 2096.2 2123.6 2151.3
2177.2 2203.3 2228.7 2253.8 2278.9 2304.5 2329.4 2353.8 2379.5 2407
2434.1 2462 2488.3 2510.3 2526.5 2543.2 2562.2 2581.9 2595.8 2605.5
2617.5 2629.3 2639 2646.9 2648.5 2623.6 2601.6 2588.1 2544.1 2428.8
2227.2 1937.5 1675 1406.6 1054.3 701.9 355.1 260.4 165.7 73.3
60.4 50.3 41.3 32.8 25.4 18.1 12.5 6.9 1.4 1.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1467 1469.3 1473.5 1478.9 1485.8 1494.4 1504.1 1514.9 1526.8
1539.9 1554.3 1569.5 1584.5 1600.4 1616.5 1632.7 1649.3 1666.3 1683.1
1701 1719.4 1738.6 1758.9 1779.6 1800.7 1822.5 1844.3 1866.7 1889.7
1913.1 1936.8 1960.7 1984.6 2008.1 2032.8 2057.6 2082.8 2108.7 2134.8
2162.1 2189.7 2218.5 2247.5 2277.3 2307.5 2339 2371 2404 2438
2472.5 2507 2540.5 2571.7 2600 2624.4 2648.3 2671.8 2694.4 2711.2
2725.3 2738.9 2751.4 2763.2 2773.2 2769.4 2732.3 2709.1 2689.2 2631.2
2535.4 2384 2150 1864.8 1574.1 1201 827.9 458 198 153.6
109.2 65.4 53.4 42.7 32.9 23.9 16.8 9.7 2.7 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1467.5 1470.1 1474.2 1479.9 1487.2 1495.9 1505.8 1517.1 1529.6
1543.4 1558.6 1574.6 1591.7 1608.7 1626.3 1643.9 1661.6 1679 1696.8
1715.9 1734.6 1754.4 1775.2 1796.2 1817.3 1839.5 1861.6 1884.4 1907.9
1931.1 1954.5 1978 2002.7 2027.7 2053.3 2079 2104.9 2131.3 2158.2
2185.6 2213.2 2240.4 2268.1 2296.8 2326.7 2356 2385.6 2416.3 2447.2
2479.6 2512.2 2544.9 2578.8 2613.2 2647.9 2684.3 2719.6 2756 2790.2
2822.4 2855.3 2886.4 2915 2941.2 2964.3 2982.4 2992.6 2972.2 2937.8
2915.1 2865.5 2794 2696.1 2545.6 2318 2014.8 1663.2 1245.2 827.3
412.5 185.4 143.7 101.9 60.5 43.1 28.5 20.5 12.6 4.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1467.7 1470.6 1475 1480.8 1487.9 1496.6 1506.5 1518.1 1531.2
1545.4 1560.8 1577.2 1594.9 1613.1 1632 1651.3 1670.7 1689.9 1709.6
1728.9 1748.7 1769.6 1790.6 1812.4 1834.6 1857.2 1879.5 1903.7 1927.2
1951.3 1974.3 1998.7 2023.1 2048.3 2073.5 2098.4 2123.7 2149.7 2176.4
2203 2230.6 2257.8 2286.3 2315.1 2344.9 2374.9 2405.2 2436 2467.8
2499.6 2532.3 2565.7 2599.9 2634.6 2670.2 2706.2 2742.4 2779.1 2817.6
2855.3 2893.5 2928.3 2959.9 2989.8 3018.9 3046.6 3068.2 3085.1 3096.3
3097.9 3082.9 3035.8 2949.9 2826.9 2662.8 2420.9 2091.6 1662.6 1213.8
764.9 323.4 139.3 115.1 90.8 66.6 51.9 36.4 24.9 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1467.9 1470.7 1475.3 1481.2 1488.4 1496.6 1506.9 1518.9 1531.6
1545.4 1560.5 1576.5 1593.9 1611.7 1630.5 1650.6 1670 1690.4 1710.5
1731.4 1752.8 1774.6 1797.3 1819.6 1842.1 1864.7 1887.2 1910.8 1934
1957.6 1981.2 2005.8 2030.6 2055.1 2080.1 2104.5 2129.2 2154.8 2180.1
2206.5 2232.5 2259.5 2288 2316.4 2345.2 2374.1 2403 2432.7 2462.6
2493 2522.9 2553 2583 2614 2643.9 2673 2702.4 2731.3 2758.8
2785.4 2812.2 2839.6 2864.4 2888.2 2909 2925.5 2939.3 2948.3 2945.5
2926.1 2877.3 2786.5 2649.5 2482.4 2279.6 2058.4 1791.5 1419.2 1030.7
642.3 254.7 134.7 109.3 84 58.7 42.2 30.5 21 11.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1468.1 1470.9 1475.8 1481.7 1488.5 1496.7 1507.4 1518.5 1530.6
1543.7 1558.4 1574.1 1590.2 1607.7 1625.4 1644 1663.6 1683.3 1703.2
1724 1746 1768.3 1790.2 1813 1836.7 1860.2 1883.6 1907.7 1932.1
1956.1 1979.7 2004.1 2028.4 2052.9 2077 2101.5 2126.9 2152.1 2178.3
2204.5 2230.7 2257.7 2286.2 2315 2345.4 2375.7 2405.9 2435.7 2465.2
2494 2522.7 2550.1 2575.6 2599.1 2621.2 2640.9 2658.3 2673.1 2685.5
2696.8 2705.8 2711.8 2714.3 2715.7 2711.6 2704.6 2690.7 2656.5 2582.2
2447.2 2262.5 2053 1850.4 1658 1417.3 1041.4 665.4 294.7 136.7
114.2 91.7 69.3 58.4 48.6 39.3 30.8 23 15.9 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1467.2 1470.1 1474.6 1480.8 1487.5 1495.5 1505.8 1516.6 1527.8
1541 1555.4 1570.5 1586.7 1603.4 1620.8 1638.7 1657.7 1676.6 1696.3
1716.9 1738.2 1759.7 1782.4 1805.4 1829.1 1853.8 1878.4 1904.4 1930.3
1956.2 1982.8 2009.2 2035.7 2062.6 2089.5 2116.9 2144.3 2171.6 2198.5
2224.3 2249.3 2274.1 2299.2 2325.3 2350.4 2373.3 2396 2419.3 2443.1
2467.2 2489 2511.2 2531.8 2550.2 2567.7 2583.6 2596.8 2609.6 2620.3
2628.4 2631.7 2632.6 2631.8 2625.2 2613.7 2597.1 2557 2461.6 2300.1
2086.9 1873.8 1695.8 1522.9 1286.9 917.8 520.3 373.5 231.8 90.1
75.4 64.4 54.7 45.9 38.1 30.3 22.5 15.4 9 3.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1467 1470.2 1474.7 1480.5 1487.4 1495.5 1505.5 1516.2 1527.9
1540.8 1555.4 1570.9 1587.3 1604.3 1622 1640.2 1658.8 1678.6 1698.4
1719.1 1739.9 1761.9 1784.7 1807.4 1830.2 1852.9 1875.9 1899.4 1923
1946.3 1969.9 1992.7 2016.5 2040 2064.3 2088.5 2113.5 2138.6 2164
2190 2216.7 2244.8 2273.7 2303.3 2333.6 2365.3 2395.6 2426.3 2456.5
2486.2 2515.1 2543.2 2568.3 2592.3 2614.1 2633.8 2650.5 2664.4 2676
2685.7 2695.1 2700.5 2701.8 2700.2 2694.2 2684.8 2668.3 2629.4 2545.8
2404.8 2212.1 2001.9 1802 1607.3 1355.5 981.3 548.6 397.6 246.6
95.7 78.7 66.8 56.2 46.4 38.1 29.8 21.6 14.4 6.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1466.8 1469.8 1474.3 1480.2 1487 1495.3 1504.9 1515.6 1527.7
1541.1 1555.7 1570.9 1587.3 1604.8 1623 1641.3 1660 1679.3 1698.7
1718.8 1739.3 1760 1781 1802.1 1824.1 1845.8 1867.7 1890.3 1913.6
1936.5 1959.5 1982.4 2006.9 2031.1 2056.5 2081.8 2107.6 2133.6 2160.2
2187.3 2214.6 2242.5 2270.2 2298.1 2327 2356.4 2386.1 2415.9 2446.2
2477.6 2508.9 2540.2 2570.6 2602.9 2633.7 2664.2 2693.6 2723 2751.2
2779.3 2806.4 2832.4 2856.5 2878.6 2897.2 2913 2924.5 2931.1 2926.9
2908.4 2857.8 2773.8 2645.7 2480.5 2276.9 2042.9 1761 1382.7 916.6
503.2 363.6 232.5 101.4 78.4 58.7 42.9 31 19.2 7.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1467 1469.9 1474.6 1480 1486.8 1495 1504.7 1514.8 1526.9
1539.5 1553.6 1568.4 1584.3 1600.8 1617.7 1634.8 1652.8 1670.8 1688.4
1706.9 1725.3 1745.1 1765.4 1785.2 1805.8 1827.6 1849.2 1872.1 1896.1
1920.3 1944.7 1969.2 1994.7 2020.2 2047 2073.3 2099.7 2126.6 2153.2
2180.3 2207.4 2235.8 2263.2 2291.9 2320.8 2350.5 2381.5 2412.9 2444.7
2477.1 2510.3 2544.3 2578.5 2614.5 2651.8 2690.3 2727.4 2766.4 2805.1
2844.6 2884.4 2924.8 2964.7 3004.8 3042.5 3078.3 3109 3134.5 3152.2
3157.9 3147.1 3117.6 3057 2957.3 2796.1 2564.4 2231.4 1785.7 1282.3
776.3 365.7 236.2 114.5 92.4 76.7 61.4 43.3 34.8 26.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1467.1 1469.8 1474.1 1479.8 1486.4 1494.1 1502.7 1512.5 1523.7
1535.9 1549 1563.1 1578 1592.8 1607.6 1623.5 1639.3 1656 1673.1
1689.7 1707.5 1726.1 1745.6 1765.5 1785.5 1807.1 1829.4 1851.7 1875.4
1899.6 1923.9 1948.2 1972.9 1997.7 2023.5 2050.2 2076.1 2103.1 2129.5
2157.3 2184.7 2213 2241.6 2270.3 2299.7 2329.9 2360.6 2392.4 2425.1
2458.6 2492.9 2528.3 2565 2600.9 2638.5 2677.1 2715 2754.2 2792.3
2830.4 2868.5 2905.6 2941.3 2976.9 3009.7 3040.3 3065.1 3084 3093.2
3093 3078.6 3042.7 2967.4 2818.3 2572 2255.5 1890.8 1438.9 909.4
467.6 335.5 214.7 93.8 74.2 56.2 42.2 30.4 18.6 6.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1466.7 1469.5 1473.7 1479.1 1485.5 1493.2 1501.4 1510.4 1520.9
1532.4 1544.8 1557.6 1570.6 1583.9 1597.6 1612.1 1627.6 1643.4 1659.5
1675.8 1693.6 1712 1731.1 1750.9 1771.8 1793.2 1815.2 1837.3 1860.1
1883.1 1907.3 1931.4 1955.8 1979.5 2003.8 2028 2053.4 2079.3 2105.1
2132.3 2159.9 2188.9 2218.4 2247.6 2279.3 2310.6 2343.8 2377.5 2412.8
2447.9 2484.2 2519.8 2555.6 2590.7 2625.4 2657.8 2687.6 2715 2740.3
2763.4 2783 2800.6 2815.4 2829.6 2842.4 2854.4 2862.2 2861.3 2841.5
2783.6 2656.7 2429.9 2129.5 1791.4 1437.4 1029.9 570.9 411.7 253.5
95.3 80.1 67.7 56.3 46.2 37.7 29.2 20.8 13.2 5.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1466 1466.7 1469 1472.8 1478.3 1484.5 1491.6 1499.4 1508.4 1518.3
1529.1 1540.9 1553 1564.6 1577.6 1590.3 1604.1 1619 1634.5 1650.4
1667.6 1685.2 1703.8 1723.5 1744.2 1765.9 1788.4 1811.6 1835.8 1860.5
1885.7 1911.4 1936.9 1962.3 1987.9 2015 2041.7 2068.5 2095.7 2122.3
2148.7 2174.7 2201.8 2228.1 2253.8 2279.6 2305.5 2332.3 2359.5 2387.6
2416.3 2445.8 2476 2506.3 2536.6 2565.7 2593 2618.9 2643.2 2665
2684.7 2700.7 2713.3 2724.3 2734.1 2743.8 2749.3 2749.3 2724 2642.8
2471.7 2201 1919 1620.1 1274.6 843.9 436.4 315.8 201.8 87.9
73 62.4 53.2 44.6 36.9 29.1 21.4 14.4 8.3 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
